BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X450HABBOX, 1/2" X4-1/2" Hex Bolt, Aluminum

Brand: Burndy

Catalog ID: 50X450HABBOX

1/2 x 4.50 Aluminum Hex Bolt

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

50X450HABBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum

UPC

781810311554

UPC 14 Digit GTIN

00781810311554

Dimensions

Dimension - B Length fraction

4-1/2 in

Dimension - B Length inch

4.5 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

3500