BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X225HAB, 5/8" x 2-1/4" Hex Bolt, Aluminum

Brand: Burndy

Catalog ID: 62X225HAB

5/8 x 2.25 Aluminum Hex Bolt.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

62X225HAB

Material

ALUMINUM

UPC

781810461495

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.250 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Length Overall inch

2.250 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads