BURNDY
Image of 723004CT 723004CT, Tap Shear Bolt Connector, 4-Hole Pad
Image of 723004CT 723004CT, Tap Shear Bolt Connector, 4-Hole Pad

723004CT, Tap Shear Bolt Connector, 4-Hole Pad

Brand: Burndy

Catalog ID: 723004CT

Conductor Range: 4/0 Cu (7 Str) - 350 Cu (19 Str) (.522" - .679") Tin Plated

  • Easy to remove and re-use without damaging the conductor
  • Available in NEMA standard 2- or 4-hole patterns
  • Industry-proven wedge technology for quick and easy installation without the need for special tools
  • Easily adaptable to standard hotstick tools
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Meets or exceeds the current carrying capacity of the conductors being connected
  • Remains permanently locked through fault current or power surges
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration applications where outside crews might not have shoot-on or compression tooling

Product details

General

Catalog Number

723004CT

Conductor Related

Conductor Range

4/0-350 Cu

Resources and downloads

Specifications