Brand: Burndy
Catalog ID: B3F18N
Catalog Number
B3F18N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
N
UPC
781810173695
UPC 14 Digit GTIN
00781810173695
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Length
18 in
Rating - Indoor Amperage
820
Rating - Outdoor Amperage
980
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
1