BURNDY
Image of B775936L3960 B775936L3960 Flexible tinned copper braid 3960.00"x0.40"
Image of B775936L3960 B775936L3960 Flexible tinned copper braid 3960.00"x0.40"

B775936L3960 Flexible tinned copper braid 3960.00"x0.40"

Brand: Burndy

Catalog ID: B775936L3960

Flexible tinned copper braid 3960.00"x0.40".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B775936L3960

Connector Type

Braid

Material

Copper

Physical Attribute - Number of Braids

1

UPC

781810658284

UPC 14 Digit GTIN

00781810658284

Dimensions

Dimension - L Length Overall mm

100584

Dimension - Length Overall inch

3960

Dimension - Width inch

0.4

Dimension - Width mm

10 mm

Length

3960 in

Conductor Related

Conductor Size

#36 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads