Brand: Burndy
Catalog ID: BBB14123D25KIT
Catalog Number
BBB14123D25KIT
Material
Copper
UPC
781810667248
UPC 14 Digit GTIN
00781810667248
Dimension - Bar Length inch
23.25 in
Dimension - Bar Length mm
591 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
1 in
Dimension - Bar Width mm
25 mm
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
Minimum Pack Quantity
1