Brand: Burndy
Catalog ID: BBB14430J
Catalog Number
BBB14430J
Material
Copper
UPC 14 Digit GTIN
007818105090988
Dimension - Bar Length inch
30 in
Dimension - Bar Length mm
762 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
4 in
Dimension - Bar Width mm
102 mm
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1