BURNDY
EPDM Rubber Black Cold Shrink Type BCSE
EPDM Rubber Black Cold Shrink Type BCSE

BCSE2091200, EPDM Rubber Sleeve, 450-800 kcmil

Brand: Burndy

Catalog ID: BCSE2091200

Black cold applied shrink sleeve, made of EPDM (Ethylene Propylene Diene Monomer) rubber. Offering excellent insulation and moisture-resistant sealing for inline cable connector systems. The sleeves come expanded over a removeable plastic ripcord housing for quick and easy installation. Operating temperature range: -55°C to 155° C. Meets ANSI C119.1-1986

  • Length of tube remains consistent before and after application
  • Easy, safe installation
  • Suitable for wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required for installation
  • Forms a moisture resistant seal
  • Indoor and outdoor applications
  • Rip and grip! No heat gun or installation tools required
  • Ripcord is recyclable

Product details

General

Catalog Number

BCSE2091200

Color

Black

Material

EPDM Rubber

Operating Temperature Range Celcius

-55°C to 155°C

UPC

621945706927

Electrical Ratings

Voltage Rating

1000 V

Logistics

Carton Quantity

68

Resources and downloads

Specifications