BURNDY
Image of BD133D75G285TN BD133D75G285TN 133 inch Flexible Copper Braid
Image of BD133D75G285TN BD133D75G285TN 133 inch Flexible Copper Braid

BD133D75G285TN 133 inch Flexible Copper Braid

Brand: Burndy

Catalog ID: BD133D75G285TN

Flexible Tin Copper Braid 133.75 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BD133D75G285TN

Connector Type

Braid

Material

Copper

UPC

621945431386

UPC 14 Digit GTIN

00621945431386

Dimensions

Dimension - L Length Overall mm

3397 mm

Dimension - Length Overall inch

133.75 in

Length

133.75 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

250 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

336

Resources and downloads