BURNDY
Image of BD33D46G261TN BD33D46G261TN Tin Plated Copper Braid 33.46 in Long
Image of BD33D46G261TN BD33D46G261TN Tin Plated Copper Braid 33.46 in Long

BD33D46G261TN Tin Plated Copper Braid 33.46 in Long

Brand: Burndy

Catalog ID: BD33D46G261TN

Tin Plated Copper Braid 33.46 in Long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BD33D46G261TN

Connector Type

Braid

Material

Copper

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin

UPC

781810497531

UPC 14 Digit GTIN

00781810497531

Dimensions

Dimension - L Length Overall mm

850 mm

Dimension - Length Overall inch

33.46 in

Length

33.46 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

50

Resources and downloads