
Brand: Burndy
Catalog ID: BDBMCS5M1FS
Application
The VERSIPOLE Configurable Series Power Distribution Blocks are used for splicing and distributing power from primary run(s) to secondary/branch circuits.
Catalog Number
BDBMCS5M1FS
Connector Type
Power Distribution Block
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
VERSIPOLE™
Type
Power Distribution Blocks
UPC
781810676462
UPC 14 Digit GTIN
00781810676462
Dimension - Height mm
0 mm
Dimensions
5.71 in x 2.09 in x 4.52 in
Height
4.52 in
Length
5.71 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
2.09 in
Amperage Rating
380
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Voltage Rating
1000 V
Conductor Type
Number Of Poles
1
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
Yes
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Connector Type
Power Distribution Block
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1215