BURNDY
Image of BIBD2/08FXMT BIBD2/08FXMT, Double Sided Mounted Flex Rated Eight Conductor Clear Insulated Mult-Tap Connector
Image of BIBD2/08FXMT BIBD2/08FXMT, Double Sided Mounted Flex Rated Eight Conductor Clear Insulated Mult-Tap Connector

BIBD2/08FXMT, Double Sided Mounted Flex Rated Eight Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBD2/08FXMT

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

Product details

General

Catalog Number

BIBD2/08FXMT

Connector Type

Multi Tap

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

UNITAP™

UPC

621945439474

UPC 12 Digit

6219454394744

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5