Brand: Burndy
Catalog ID: BIBD25010FXMT
Catalog Number
BIBD25010FXMT
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
UNITAP™
UPC
621945439481
UPC 14 Digit GTIN
00621945439481
Dimension - Height mm
0 mm
Voltage - Maximum
600 V
Conductor Size
10 AWG-250 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
5