Brand: Burndy
Catalog ID: BIBD44
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIBD44
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
1/8
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
4
Physical Attribute - Number of Screws
4
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAP™
Type
BIBD, Multi-Port
UPC
781810223864
UPC 14 Digit GTIN
00781810223864
Dimension - Height fraction
1.25 in
Dimension - Height inch
1.25 in
Dimension - Height mm
31.8 mm
Dimension - L Length Overall mm
50 mm
Dimension - Length Overall inch
1.95 in
Dimension - Screw Size inch
1/4
Dimension - Width fraction
1-1/2 in
Dimension - Width inch
1.50 in
Dimension - Width mm
38 mm
Voltage - Maximum
600 V
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG
Conductor - AL Str Size Range
8 AWG-4 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 str
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Size
14-4 AWG
Conductor Type
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
1