Brand: Burndy
Catalog ID: BIBS2/03FX
Application
Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors
Catalog Number
BIBS2/03FX
Color Code
Black
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Number Of Ports
3
Plated
Y
Plating Type
Tin
Sub Brand
UNITAP
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAP™
Type
BIBS, Multi-Port
UPC
621945439313
UPC 14 Digit GTIN
00621945439313
Dimension - Height mm
0 mm
Dimension - Length Overall inch
1.938 in
Amperage Rating
175 A
Voltage - Maximum
600 V
Conductor - AL Str Size Range
1 AWG - 14 AWG
Conductor Size
14-2/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
1