Brand: Burndy
Catalog ID: BIBS60014
Catalog Number
BIBS60014
Connector Type
Multi Tap
Hex Key
3/8
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
14
Physical Attribute - Number of Screws
14
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810233054
UPC 14 Digit GTIN
00781810233054
Dimension - Height inch
2.75 in
Dimension - Height mm
70 mm
Dimension - L Length Overall mm
459 mm
Dimension - Length Overall inch
18.09 in
Dimension - Width inch
2.38 in
Dimension - Width mm
60 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
4 AWG - 600 kcmil
Conductor - Copper Str Size Range
4 AWG - 600 kcmil
Conductor Size
4 AWG-600 KCMIL
Conductor Type
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
5