Brand: Burndy
Catalog ID: BISR1/0
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BISR1/0
Connector Type
In-Line
EU RoHS Indicator
Yes
Hex Key
3/16
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAP™
Type
BISR
UPC
781810134115
UPC 14 Digit GTIN
00781810134115
Dimension - Height inch
1.38 in
Dimension - Height mm
35 mm
Dimension - L Length Overall mm
74 mm
Dimension - Length Overall inch
2.91 in
Dimension - Width inch
0.91 in
Dimension - Width mm
23 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
14 AWG - 1/0 AWG
Conductor - Copper Str Size Range
14 AWG - 1/0 AWG
Conductor Size
14-1/0 AWG
Conductor Type
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
1