BURNDY
Image of BITO600 BITO600, Opposite Side Two Conductor Clear Insulated Multi-Tap Connector
Image of BITO600 BITO600, Opposite Side Two Conductor Clear Insulated Multi-Tap Connector
Buy America(n) Qualified

BITO600, Opposite Side Two Conductor Clear Insulated Multi-Tap Connector

Brand: Burndy

Catalog ID: BITO600

Aluminum Multiple Tap Connector, Clear Insulated, 2 Port, 2 Sided Entry, 4 AWG-600 kcmil, Al/Cu Rated.

  • Type BIT and BITO (Offset) Multi-tap connectors are installed quickly and easily
  • Suitable for use on Code conductor
  • UL486B Listed, Dual-rated AL9CU.

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BITO600

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/8 in

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

90°C

Trade Name

UNITAP™

Type

BIT

UPC

781810225264

UPC 14 Digit GTIN

00781810225264

Dimensions

Dimension - Height inch

2.75 in

Dimension - Height mm

70.00 mm

Dimension - L Length Overall mm

69 mm

Dimension - Length Overall inch

2.72 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1