Brand: Burndy
Catalog ID: BITO600FX
Catalog Number
BITO600FX
Color Code
Green
Connector Type
Multi Tap
Hex Key
3/8 in
Insulation
Y
Material
Aluminum
Number Of Ports
2
Plated
Y
Plating Type
Tin Plated
Temperature Rating
135°C
Trade Name
UNITAP™
UPC
621945440685
UPC 14 Digit GTIN
00621945440685
Dimension - Height inch
2.75 in
Dimension - Height mm
69.85 mm
Dimension - L Length Overall mm
69.85 mm
Dimension - Length Overall inch
2.75 in
Dimension - Width inch
2.75 in
Dimension - Width mm
69.85 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
4 AWG - 600 kcmil
Conductor - Copper DLO Size Range
4 str.-373 kcmil
Conductor - Copper Flex G Size Range
4 str.-373 kcmil
Conductor - Copper Flex H Size Range
4 str.-373 kcmil
Conductor - Copper Flex I Size Range
4 str.-373 kcmil
Conductor - Copper Flex K Size Range
4 str.-373 kcmil
Conductor - Copper Str Size Range
4 AWG - 600 kcmil
Conductor Size
4 AWG-600 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
1