BURNDY
Image of C4JPT C4JPT, Cast Bronze Clamp, Cable to Water Pipe

C4JPT, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C4JPT

Cast Bronze Clamp, Cable to Water Pipe, 10 AWG - 6 AWG, 2-1/2" - 4" Water Pipe, 1/2" Hub.

  • Cast bronze clamp for conduit
  • Pressure bar type conduit hub adjusts for 1/2", 3/4" EMT, or 1/2" rigid conduit
  • Supplied with zinc plated hardware
  • UL467 Listed for the US and Canadian markets

Product details

General

Catalog Number

C4JPT

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

UPC

781810142271

UPC 14 Digit GTIN

00781810142271

Dimensions

Dimension - Height inch

4.39 in

Dimension - Height mm

111.5 mm

Dimension - L Length Overall mm

131 mm

Dimension - Length Overall inch

5.15 in

Dimension - Width inch

2.13 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

2 1/2 in;3 in;3 1/2 in;4 in

Conductor - Pipe EMT Size Range

2 1/2 in-4 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings