BURNDY
Image of C4Y4/0L8D12G1SV C4Y4/0L8D12G1SV Flexible Copper Braid
Image of C4Y4/0L8D12G1SV C4Y4/0L8D12G1SV Flexible Copper Braid

C4Y4/0L8D12G1SV Flexible Copper Braid

Brand: Burndy

Catalog ID: C4Y4/0L8D12G1SV

Silver Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

C4Y4/0L8D12G1SV

Material

Copper

UPC

621945467262

Dimensions

Dimension - L Length Overall mm

206 mm

Dimension - Length Overall inch

8.12 in

Length

8.12 in

Width

2 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1440

Resources and downloads