Brand: Burndy
Catalog ID: CH10C
Catalog Number
CH10C
Color
Natural
Material
NYLON 6/6
Mounting Method
Screw
Trade Name
UNIRAP™
UPC
781810336397
UPC 14 Digit GTIN
00781810336397
Dimension - Bundle Diameter Max inch
0.62
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1000
Minimum Pack Quantity
1000
Packaging Type
Bag