BURNDY
Image of 000027274503 Copper Strap Bond 1 1/4" x 11" with 2 holes
Image of 000027274503 Copper Strap Bond 1 1/4" x 11" with 2 holes

Copper Strap Bond 1 1/4" x 11" with 2 holes

Brand: Burndy

Catalog ID: 000027274503

STRAP BOND: 1/0 Copper strip, 1/16" x 1 1/4" x 11" - 2 Holes 1" from each end

  • Particularly suited for providig electrical contact across Dresser Couplers
  • Made of soft copper strip allowing for easy hand forming of the strap to the coupler contour
  • Normal application requires 5 welds, 2 on the pipe and 3 on the coupler

Product details

General

Catalog Number

000027274503

Material

Copper

UPC

621945588028

Resources and downloads

Specifications