CSGO15210, Cold Shrink Medium Voltage Termination Kit, 15kV Outdoor Industrial
Brand: Burndy
Catalog ID: CSGO15210
The Type CSGO15 Series of cold shrink termination kits provide the same benefits of the Type CSGO58 series - but suitable for 15 kV Outdoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.
Length of tube is consistent before and after application
Rip and Grip Does not require heat gun or any installation tools
Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
All kits supplied with cold shrink termination sub assembly, center end seal termination, external grounding kit, braid (without sealant), violet PVC tape, and installation guide
Variations include being supplied with terminal or pin connector, customer would crimp onto conductor during installation (terminal/pin connector do require proper installation tooling)
Insulating tube offers weathering and track resistance