BURNDY
Image of CT120300D0 CT120300D0, Cable Tie, 120 Lb Tensile, Black
Image of CT120300D0 CT120300D0, Cable Tie, 120 Lb Tensile, Black

CT120300D0, Cable Tie, 120 Lb Tensile, Black

Brand: Burndy

Catalog ID: CT120300D0

Nylon UNIRAP - 120 Lb. Tensile Strength.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

Product details

General

Catalog Number

CT120300D0

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Trade Name

UNIRAP™

UPC

781810333471

UPC 14 Digit GTIN

00781810333471

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Dimension - Width inch

0.3 in

Dimension - Width mm

8 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

2000

Minimum Pack Quantity

1000

Packaging Type

Bag

Resources and downloads