BURNDY
Image of CT1751100QUG CT1751100QUG, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade

CT1751100QUG, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade

Brand: Burndy

Catalog ID: CT1751100QUG

Nylon cable ties, Tensile strength-175 Lbs, Color- UV Black, 36.00"L, 0.35"W, 11.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

Product details

General

Catalog Number

CT1751100QUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

175

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810486061

UPC 14 Digit GTIN

00781810486061

Dimensions

Dimension - Bundle Diameter Max inch

11

Dimension - L Length Overall mm

914 mm

Dimension - Length Overall inch

36.00 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

25