BURNDY
Image of CT175900Q CT175900Q, Cable Tie, 8.75" Max Bundle, 175 Lb Tensile, Natural

CT175900Q, Cable Tie, 8.75" Max Bundle, 175 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT175900Q

Nylon cable ties, Tensile strength-175 Lbs, Color- Natural,36.50"L, 0.34"W, 8.75" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

Product details

General

Catalog Number

CT175900Q

Color

Natural

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

175

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810333747

UPC 14 Digit GTIN

00781810333747

Dimensions

Dimension - Bundle Diameter Max inch

8.75

Dimension - L Length Overall mm

927 mm

Dimension - Length Overall inch

36.50 in

Dimension - Width inch

0.34 in

Dimension - Width mm

8.6 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-6-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

25

Packaging Type

Bag