BURNDY
Image of CT18075MH4C CT18075MH4C, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Screw Mount
Image of CT18075MH4C CT18075MH4C, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Screw Mount
Discontinued

CT18075MH4C, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Screw Mount

Brand: Burndy

Catalog ID: CT18075MH4C

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 03.93"L, 0.10"W, 0.75" Bundle Dia.

  • Mounting Hole

Product details

General

Catalog Number

CT18075MH4C

Color

Natural

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Trade Name

UNIRAP™

UPC

781810335161

UPC 14 Digit GTIN

00781810335161

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

100 mm

Dimension - Length Overall inch

3.93 in

Dimension - Screw Size inch

#4

Dimension - Width inch

0.10 in

Dimension - Width mm

3 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Packaging Type

Bag