BURNDY
Image of CT18200C1 CT18200C1, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Brown
Image of CT18200C1 CT18200C1, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Brown

CT18200C1, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Brown

Brand: Burndy

Catalog ID: CT18200C1

Nylon cable ties, Tensile strength-18 Lbs, Color- Brown, 8.18"L, 0.09"W, 2.10" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

Product details

General

Catalog Number

CT18200C1

Color

Brown

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810331576

UPC 14 Digit GTIN

00781810331576

Dimensions

Dimension - Bundle Diameter Max inch

2.10 in

Dimension - L Length Overall mm

208 mm

Dimension - Length Overall inch

8.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Packaging Type

Bag