BURNDY
Image of CT18200IDC CT18200IDC, Cable Tie, 18 Lb Tensile, Natural, Identification
Image of CT18200IDC CT18200IDC, Cable Tie, 18 Lb Tensile, Natural, Identification

CT18200IDC, Cable Tie, 18 Lb Tensile, Natural, Identification

Brand: Burndy

Catalog ID: CT18200IDC

Nylon 6/6, Color:Natural, Bundle dia:1.1 MM.

Identification Cable Tie

Product details

General

Application

Identification Cable Ties Are Used In Both Bundling And Identifying Wire Groups At The Same Time

Catalog Number

CT18200IDC

Color

Natural

EU RoHS Indicator

Contact Manufacturer

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18 lb

Sub Brand

UNIRAP

Trade Name

UNIRAP™

Type

Cable Ties

UPC

621945443440

UPC 14 Digit GTIN

00621945443440

Dimensions

Dimension - Bundle Diameter Max inch

2.09 in

Dimension - L Length Overall mm

196 mm

Dimension - Length Overall inch

7.7 in

Dimension - Marking Pad Size inch

0.33 X 1.00

Dimension - Width inch

0.10 in

Dimension - Width mm

2.5 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

12500

Minimum Pack Quantity

100