BURNDY
Image of CT50175C5 CT50175C5, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Green

CT50175C5, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Green

Brand: Burndy

Catalog ID: CT50175C5

Nylon cable ties, Tensile strength-50 Lbs, Color- Green, 07.56"L, 0.18"W, 01.87" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

Product details

General

Catalog Number

CT50175C5

Color

Green

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810332498

UPC 14 Digit GTIN

00781810332498

Dimensions

Dimension - Bundle Diameter Max inch

1.875

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.56 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Military Spec Number

MS3367-1-5

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag