BURNDY
Image of CT50400C0 CT50400C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black
Image of CT50400C0 CT50400C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black
Buy America(n) Qualified

CT50400C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT50400C0

UV Black1 Nylon 6/6 Cable Tie, 4" Max. Bundle Dia, 50 Lbs, 15.50" Long.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

Product details

General

Application

For Outdoor Applications

Catalog Number

CT50400C0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAP™

Type

Standard

UPC

781810332900

UPC 14 Digit GTIN

00781810332900

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

362 mm

Dimension - Length Overall inch

14.25 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Military Spec Number

MS3367-2-0

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100