Brand: Burndy
Catalog ID: CT50400SSBC0
Application
For use with self-locking stainless steel barb
Catalog Number
CT50400SSBC0
Color
Black
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
50 Lb
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
CT_SSB
UPC
781810564691
UPC 14 Digit GTIN
00781810564691
Dimension - Bundle Diameter Max inch
3.94
Dimension - L Length Overall mm
364 mm
Dimension - Length Overall inch
14.33 in
Dimension - Width inch
0.19 in
Dimension - Width mm
5 mm
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Carton Quantity
5000
Minimum Pack Quantity
100