BURNDY
Image of 122WHL221 Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, Interchangeable for PAT221 Crimper
Image of 122WHL221 Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, Interchangeable for PAT221 Crimper
play
Image of 122WHL221 Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, Interchangeable for PAT221 Crimper

Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, Interchangeable for PAT221 Crimper

Brand: Burndy

Catalog ID: 122WHL221

Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, use with PAT221 Crimper

  • Accommodates copper connector sizes: #12 AWG - #2 AWG
  • Die index embossment
  • Rotating die is color coded to match color coded connectors
  • UL Listed connections when used with recommended BURNDY terminals/splices

Product details

General

Application

Crimping

Application - For Use On

Copper Terminals, Splices

Catalog Number

122WHL221

Die Type

Interchangeable

Type

Die

UPC

621945666207

Dimensions

Weight

0.1 lb

Conductor Related

Crimping Ranges

Copper: #12 AWG - #2 AWG terminals and splices

Logistics

Package Contents

Die Wheel with Nest Only

Resources and downloads

Media

Videos

play
PATRIOT® PAT221 Compact Battery Crimper