BURNDY
Image of 000038804603 Earth Boss
Image of 000038804603 Earth Boss

Earth Boss

Brand: Burndy

Catalog ID: 000038804603

Steel, Earth Boss: Diameter 40 mm, Length 40 mm, Stud Size 10 X 35 mm, Metric

Product details

General

Catalog Number

000038804603

Material

Steel

UPC

781810652275

Logistics

Carton Quantity

1

Pallet Quantity

891

Resources and downloads

Specifications