Brand: Burndy
Catalog ID: ES25R4W
Catalog Number
ES25R4W
Color Code - Side A
Yellow
Color Code - Side B
Blue
Construction Material - Main
Aluminum
Die Index
BG or 5/8
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Aluminum
Plated
Y
Plating Type
Tin - Hot Dipped
Prefilled Oxide Inhibitor
Y
Sub Brand
INSULINK
Trade Name
INSULINK™
Type
ES
UPC
781810149201
UPC 14 Digit GTIN
00781810149201
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Outside Diameter inch
.75 in
Conductor - ACSR Str Size A
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Size A Range
1 (6/1) Robin AWG-1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B
6 (6/1) Turkey AWG
Conductor - ACSR Str Size B Range
6 (6/1) Turkey AWG
Conductor - AL Str Size A
1/0 AWG;1 AWG (19 Str.)
Conductor - AL Str Size A Range
1/0 AWG-1 AWG (19 Str.)
Conductor - AL Str Size B
6 AWG;5 AWG
Conductor - AL Str Size B Range
6 AWG-5 AWG
Conductor - Copper Solid Size B
4 AWG
Conductor - Copper Str Size A
1/0 AWG;1 AWG (19 Str.)
Conductor - Copper Str Size A Range
1/0 AWG-1 AWG (19 Str.)
Conductor - Copper Str Size B
6 AWG;5 AWG
Conductor - Copper Str Size B Range
6 AWG-5 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
24000