Brand: Burndy
Catalog ID: FD66D6BRTN
Application
Substation
Catalog Number
FD66D6BRTN
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4 - 4 holes
Physical Attribute - Pad Orientation
In-line
Plated
Y
Plating Type
Tin - Bright
Type
Studs
UPC
781810358153
UPC 14 Digit GTIN
00781810358153
Dimension - B Length inch
1.75 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
4.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
174 mm
Dimension - Length Overall inch
6.84 in
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
1-1/4 in
Dimension - Pin Diameter inch
1.250 in
Dimension - Thread Size
3/8-12
Dimension - Threads per inch
12
Conductor - Connection Combination
Stud to Pad
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
2