BURNDY
Image of FQN18M25X03B FQN18M25X03B, Fully Insulated Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03)
Image of FQN18M25X03B FQN18M25X03B, Fully Insulated Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

FQN18M25X03B, Fully Insulated Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand: Burndy

Catalog ID: FQN18M25X03B

Brass Male Quick Disconnects, Funnel Entry, 300 V, Tin Plated, Red(Insul Color), Bulk Packaging

FQN18M25X03B.

  • Fully insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent for a firm grip

Product details

General

Catalog Number

FQN18M25X03B

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292570

UPC 14 Digit GTIN

00781810292570

Dimensions

Dimension - Length Overall inch

0.80 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Conductor Related

Conductor - Copper Str Size

22 AWG; 20 AWG;18 AWG

Conductor - Copper Str Size Range

22 AWG-18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999