BURNDY
Image of GAR3902 GAR3902, Mechanical Grounding Connector, Conductor to Water Pipe
Buy America(n) Qualified

GAR3902, Mechanical Grounding Connector, Conductor to Water Pipe

Brand: Burndy

Catalog ID: GAR3902

Mechanical Grounding Connector, Conductor to Pipe, 4-4/0 AWG, 1/2"-1" Pipe, 3/8" Stud. Galvanized Steel Hardware.

High conductivity copper ground connector for connecting a small/medium range copper ground conductor to water pipe, structural and reinforcing rod shapes

Product details

General

Application

For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Direct Burial Cables

Catalog Number

GAR3902

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GAR3902

U Bolt Type

1031G

UPC

781810234013

UPC 14 Digit GTIN

00781810234013

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

1.32 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Copper Str Size

4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

1/2;1

Conductor - Copper Tube Std Size Range

1/2-1

Conductor - Pipe or Round Tube Size

0.5 - 1 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1