Brand: Burndy
Catalog ID: GB4CW
Catalog Number
GB4CW
Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Tin - Hot Dipped
UPC
781810046128
UPC 14 Digit GTIN
00781810046128
Dimension - Height inch
1.49 in
Dimension - Height mm
37.8 mm
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in
Dimension - Width fraction
1-3/50 in
Dimension - Width inch
1.06 in
Conductor - Copper Solid Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
8 AWG-4 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
8 AWG - 4 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
1