BURNDY
Image of GCRT1/0 GCRT1/0, Mechanical Ground Connector, Cable to Rod or Rebar
Image of GCRT1/0 GCRT1/0, Mechanical Ground Connector, Cable to Rod or Rebar
Image of GCRT1/0 GCRT1/0, Mechanical Ground Connector, Cable to Rod or Rebar

GCRT1/0, Mechanical Ground Connector, Cable to Rod or Rebar

Brand:

Burndy

Catalog ID:

GCRT1/0

Mechanical Ground Connector, Cable to Rod or Rebar, 10AWG to 1/0 AWG conductor, 1/2 IN-3/4 IN Ground Rod, and #3-#5 Rebar

  • Range taking design helps reduce inventory needs
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • High copper alloy, stainless steel bolt

Features: High Copper Alloy, Stainless Steel Bolt.Range taking design helps reduce inventory, UL and CSA listed, UL467 Listed for direct burial in earth and concrete

Product details

General

Application

The GCRT1/0 works on 1/2 IN, 5/8 IN and 3/4 ground rods with a wire range of 10AWG – 1/0 AWG conductor

Catalog Number

GCRT1/0

EU RoHS Indicator

Yes

Material

Stainless Steel

Sub Brand

MECHANICAL CONNECTOR

Type

GCRT, Ground Connectors

UPC

781810451205

UPC 12 Digit

7818104512055

Dimensions

Dimension - Ground Rod Size

1/2"-3/4"

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

10 AWG – 1/0 AWG

Conductor - Rebar Size Range

#4 - #5

Conductor - Rod Size

1/2 in;5/8 in;3/4 in

Conductor - Rod Size Range

#4 - #5

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

250

Minimum Pack Quantity

1