Brand: Burndy
Catalog ID: GP1826
Catalog Number
GP1826
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
257
UPC
781810079171
UPC 14 Digit GTIN
00781810079171
Bolt Size
3/8 in
Dimension - B Length inch
2.75 in
Dimension - Height mm
111.3 mm
Dimension - L Length Overall mm
43 mm
Dimension - Length Overall inch
1.69 in
Dimension - Width fraction
3-11/16 in
Dimension - Width inch
3.69 in
Dimension - Width mm
94 mm
Conductor - Rod Size
2 in
Conductor Size
#4 Sol AWG - 2/0 Str AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
12