BURNDY
Image of GZ2958 GZ2958, Mechanical Grounding Connector
Image of GZ2958 GZ2958, Mechanical Grounding Connector

GZ2958, Mechanical Grounding Connector

Brand: Burndy

Catalog ID: GZ2958

Mechanical Grounding Connector, 3/0 AWG (Str) - 250 kcmil, 5/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GZ2958

Installation Torque Recommended in-lb

660 in-lb

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810260784

UPC 14 Digit GTIN

00781810260784

Dimensions

Bolt Size

5/8 in

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Height fraction

2-1/2

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.34 in

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.18 in

Dimension - Width mm

55 mm

Conductor Related

Conductor - Copper Str Size

3/0;4/0;250

Conductor - Copper Str Size Range

3/0 AWG - 250 kcmil

Conductor Range

#3/0 AWG (Str) - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

6

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings