BURNDY
Image of GZ4C38 GZ4C38, Mechanical Grounding Connector, Copper Cable to Bar
Image of GZ4C38 GZ4C38, Mechanical Grounding Connector, Copper Cable to Bar
Buy America(n) Qualified

GZ4C38, Mechanical Grounding Connector, Copper Cable to Bar

Brand: Burndy

Catalog ID: GZ4C38

Mechanical Grounding Connector, For Copper Cable to Bar, 8 AWG (Str) - 4 (Str), 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Bar, Direct Burial In Concrete Or Ground

Catalog Number

GZ4C38

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 in-lb

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GZ

UPC

781810260753

UPC 14 Digit GTIN

00781810260753

Dimensions

Bolt Size

3/8 in

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Height fraction

1-1/2

Dimension - Height inch

1.50 in

Dimension - Height mm

38.1 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.38 in

Dimension - Width fraction

1-1/8 in

Dimension - Width inch

1.06 in

Dimension - Width mm

27 mm

Conductor Related

Conductor - Copper Str Size

8;7;6;5;4

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor Range

#8 AWG (Str) to #4 AWG (Str)

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

40

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings