BURNDY
Image of 000038605104 Horizontal L-Shaped Enhanced Chemical Ground Rod
Image of 000038605104 Horizontal L-Shaped Enhanced Chemical Ground Rod

Horizontal L-Shaped Enhanced Chemical Ground Rod

Brand: Burndy

Catalog ID: 000038605104

Horizontal L-Shaped Enhanced Chemical Grd Rod Kit 2' x 10' Length with 5' of 4/0 Stranded Pigtail

  • Supplied Pre-Filled
  • Chemical ground rods are used in high resistivity soil conditions and when low resistance ground electrode systems are critical
  • Conductor is welded 18" down from the top
  • Outside diameter of copper tube is 2-1/8"
  • Other sizes and conductor types are available

Product details

General

Catalog Number

000038605104

Material

Copper

UPC

781810570388

Certifications And Compliance

Ratings

UL Listed

Resources and downloads

Specifications