Brand: Burndy
Catalog ID: HSB14FR
Application
For Terminations And Splices
Catalog Number
HSB14FR
Connector Type
THIN WALL TUBES/REELS
EU RoHS Indicator
Yes
Material
Polyvinyl chloride
Sub Brand
HEAT SHRINK
Type
HS-FR, Thin Wall, Flexible, Fire Retardant
UPC
781810265819
Conductor Range
#12 AWG to #10 AWG
Conductor Size
12AWG -8AWG
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1