BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW
Buy America(n) Qualified

HSB34FR, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), #2 - 1/0, PVC, Fire retardant, Thin Wall, Black, 50 Ft Reel.

Brand: Burndy

Catalog ID: HSB34FR

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), #2 - 1/0, PVC, Fire retardant, Thin Wall, Black, 50 Ft Reel.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSB34FR

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810265932

Conductor Related

Conductor Range

#2 AWG to # 1/0 AWG

Conductor Size

1/0AWG - 3/0AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads