Brand: Burndy
Catalog ID: HSBLU112FR
Catalog Number
HSBLU112FR
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810265994
Conductor Size
350kcmil - 750kcmil
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
8