BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSC14T300PF, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), 14-10 AWG, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSC14T300PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), 14-10 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Clear, 600V.

Product details

General

Application

For Terminations And Splices

Catalog Number

HSC14T300PF

Color

Clear

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

VISISHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810213605

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Conductor Size

14AWG - 10AWG

Certifications And Compliance

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads