BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSC332T300PF, Thin Wall Cross-Linked Clear Polyolefin Heat Shrink Tubing, #16-18 AWG, 600 V, Flame Retardant.

Brand: Burndy

Catalog ID: HSC332T300PF

Thin Wall Cross-Linked Clear Polyolefin Heat Shrink Tubing, #16-18 AWG, 600 V, Flame Retardant.

Product details

General

Application

For Terminations And Splices

Catalog Number

HSC332T300PF

Color

Clear

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

VISISHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810213360

Conductor Related

Conductor Range

#18 AWG to #16 AWG

Conductor Size

18AWG - 16AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1